SECURITY FOR BESS SITES
Multilayered Monitoring for Compliance and Risk Reduction
Why battery storage sites need compliance-grade monitoring—and how radar, thermal temperature alerts, and Nexus automation close the gap between surveillance and risk management.
Battery Energy Storage Systems (BESS) are critical to modern energy infrastructure—but they also introduce unique security and safety challenges. Compliance standards demand robust monitoring to prevent unauthorized access, detect operational anomalies, and mitigate fire risks. With high-value assets spread across remote sites, operators need a security strategy that goes beyond cameras alone. The answer: multilayered security—combining commercial radar, thermal cameras with temperature measurement, and visible-spectrum cameras, all orchestrated through Flir Nexus for seamless automation and centralized control. This approach not only strengthens perimeter defense but also supports compliance with NFPA and UL standards for early hazard detection.

Why BESS Sites Require More Than Basic Surveillance
BESS sites sit at the intersection of operational risk and regulatory expectation, where monitoring is not a “nice to have” but a compliance imperative. Standards such as NFPA 855 and UL 9540A place particular weight on the early identification of thermal anomalies and fire hazards, demanding assurance that emerging issues will be detected before they escalate. This is especially critical in high-risk zones—battery containers and inverter pads—where overheating, tampering, or unauthorised access can carry outsized consequences and therefore require continuous, dependable oversight.
Yet these sites are often remote, with limited on-site staff and an unavoidable dependence on automated alerting and remote verification. Add the environmental realities of dust, fog, and low light—conditions that routinely degrade visible-only surveillance—and the limitations of a single-sensor approach become stark. A multilayered system answers with disciplined clarity: each sensing layer is assigned to the task it performs best, and—crucially—those layers are orchestrated to operate as one intelligent network, turning fragmented signals into actionable certainty.
The Layers: Radar, Thermal, Visible—Unified with Nexus
Commercial Radar — Wide-Area Awareness Radar tracks movement across large perimeters and approach roads, unaffected by lighting or weather. It provides range, angle, and velocity, reducing nuisance alarms from irrelevant motion.
Thermal Cameras — All-Condition Verification + Temperature Monitoring Thermal cameras detect intrusions and monitor heat signatures on battery containers, transformers, and cabling. With temperature measurement, they can trigger alerts when thresholds are exceeded—critical for early fire prevention and compliance reporting.
Visible Cameras — Forensic Detail & Evidence Once an event is validated, visible cameras supply color, plate, and scene context for investigations and audits.
Flir Nexus — Compliance-Ready Orchestration Nexus automates workflows—for example, “Radar track crosses perimeter → Thermal confirm → Visible PTZ auto-zoom → Log event for compliance”—and consolidates alerts into unified incident cards. It also supports audit trails, device health monitoring, and policy replication across multiple BESS sites.

Flir FH-Series R PTZ
Multi-Spectral Pan-Tilt-Zoom Camera for Fire Detection and Monitoring of Surface Temperature Thresholds

Lithium-ion electric vehicle batteries monitored under thermal imaging.

Flir A500f/A700f Advanced Smart Sensor
Fixed-Mount Thermal Imaging Camera for Condition Monitoring and Early Fire Detection
Energizing Safety: What Makes a Strong Thermal Monitoring System?
To truly keep BESS operations running smoothly without the risk of meltdown, thermal monitoring systems must offer:
- High-resolution imaging: The ability to detect even the slightest temperature variations across battery stacks, ensuring no heat anomaly slips through the cracks
- Wide field of view: Comprehensive coverage that leaves no blind spots, just as a well-designed electrical grid leaves no home without power
- Advanced analytics: Smart detection technology that filters out false alarms caused by reflections, weather, or routine human activity
- 24/7 real-time monitoring: A non-stop watchdog that never sleeps, ensuring site managers stay wired into potential risks at all hours.
With 640 × 480 thermal resolution, FSX® (Flexible Scene Enhancement) technology, on-the-edge analytics, and offered fields of view up to 80°, Flir’s industry-leading A500f/A700f Advanced Smart Sensor camera is key to ensuring site owners' valuable peace of mind.
Compliance and Risk Mitigation in Action
Early fire detection begins with thermal cameras configured to do more than “see” heat—they must measure it, with temperature thresholds set in line with NFPA 855 expectations so that abnormal rises are flagged before they become incidents. When a heat anomaly appears near battery containers or inverter pads, Nexus can escalate the alert automatically, ensuring the right teams are notified at the right priority. At the same time, a visible PTZ can be cued to capture contextual snapshots, while the system logs the event and supporting evidence to create a defensible compliance record without adding manual steps.
Perimeter security follows the same principle of layered certainty. Radar provides wide-area vigilance along approach roads and fence lines, while thermal verification confirms targets regardless of darkness or weather. Nexus then enforces after-hours logic with precision—movement within a restricted polygon can trigger thermal confirmation, generate a high-priority incident, and activate an audible deterrent—so responses are governed by rules, not guesswork. Crucially, this operational discipline carries through to audit readiness: Nexus maintains event histories and device health records, and produces exportable reports that demonstrate adherence to monitoring requirements and incident response protocols in a form regulators—and internal stakeholders—can trust.
Compliance Checklist: NFPA 855 & UL 9540A for BESS Sites

NFPA 855 – Standard for Installation of Stationary Energy Storage Systems
✅ Continuous monitoring of battery containers and inverter pads for temperature anomalies
✅ Integration of early warning systems for thermal events
✅ Restricted access zones with automated alerts for unauthorized entry
✅ Documentation of all alarms and responses for audit readiness
UL 9540A – Thermal Runaway Fire Propagation Testing
✅ Ability to detect pre-ignition conditions (hot spots, rapid temperature rise)
✅ Automated escalation workflows for critical temperature thresholds
✅ Event logging with timestamped thermal data and visual evidence
✅ Support for incident trend analysis to prevent recurrence
Best Practice Enhancements
✅ Nexus-driven automation for multi-layered security and compliance reporting
✅ Remote monitoring capabilities for distributed BESS sites
✅ Integration with VMS for centralized operator workflows

