MEET THE FLIR SCOUT PRO SERIES

The next generation of thermal monocular cameras is here with the Flir Scout Pro Series. With an intuitive design and up to 1500 meter detection range, Scout Pro cameras provide live image visibility and continuous focus on observed objects, persons, or areas without obstruction and confusion of menus and settings.

Developed in collaboration with law enforcement and public safety professionals, these cameras allow you to perform search and rescue operations, pursuits, and surveillance with optimal efficiency.

With 640 × 480 thermal resolution with 30 Hz frame rate, Scout Pros offer the following detection capabilities:

Scout Pro: 500 m, 32° FOV

Scout Pro II: 1000 m, 18° FOV

Scout Pro III: 1500 m, 12° FOV

Search and Rescue

In time-critical situations, from wilderness rescues to urban search missions, Scout Pro thermal monocular cameras are a reliable companion for detecting missing persons. They provide superior imaging range and high clarity, ensuring every possible detail is captured and supporting rapid, life-saving action.

Pursuit

Designed to excel in active, dynamic settings, Scout Pros provide a vital edge during high-stakes pursuit and intervention scenarios. The wireless communication feature offers discreet, secure operation, making this thermal monocular ideal for for covert operations where every second counts.

Surveillance

The Scout Pro’s extended range and high-resolution imaging make it a powerful tool for situational awareness during surveillance. The lightweight, ergonomic thermal spotter enables steady, clear viewing across wide areas without compromising mobility or tactical efficiency.

“Thermal imaging is absolutely a vital tool for law enforcement, response to emergency situations, or surveillance... it gives you so many more capabilities of seeing what the environment is, what the threats are, and what the situation is.”

—Mike Willis, United States Deputy Sheriff's Association

Streamlined Interaction

The Scout Pro’s user interface is optimized for smooth and efficient operation, eliminating overlaid menus to ensure your focus remains on the target. Real-time video and image sharing through the integrated app, this monocular camera thermal spotter enhances tactical collaboration in the field.

Mission-Critical Reliability

The camera's robust, compact design can withstand a 2 meter drop and offers IP67 classification to withstand operational environments. Rely on a 6-hour battery life that can be recharged via USB Type-C connector or a powerbank.

Optimized for Efficient Human Detection

The Scout Pro sensor optimizes images for human and anomaly detection using DDE and unique Flir image-enhancing technologies. Whether you choose the 32° wide angle Scout Pro for efficient area sweeps or the 12° telephoto Scout Pro III, you'll have the tool you need to find people quickly.

App Support for First Responders

Designed for use with both the Scout Pro-Series monocular cameras and Kxx-Series TICs, the Flir Responder App* allows you to configure your camera, connect over Wi-Fi, transfer images and video gathered for analysis, and gain greater visibility before, during, and after the mission.

A key advantage of the Flir Responder App is users can bridge the gap between the classroom and live training through wireless streaming directly from the camera. This means larger groups can participate and still experience the training session in real time.

*Available through the Apple store and Google Play