The New Standard for Seeing Through Smoke
When smoke fills a room, firefighters do not get the luxury of waiting for a clearer view. They still need to find doors, locate casualties, identify escape routes, track the fire, assess structural hazards, and keep tabs on one another.
A thermal imaging camera helps restore some of that lost visibility by translating heat into an image. But on the fireground, where conditions can change between one breath and the next, “reasonably clear” is not a particularly reassuring technical specification.
The equipment needs to work through smoke, water, impact, and extreme heat. It needs to remain understandable when the scene becomes chaotic. Most importantly, it cannot choose the worst possible moment to blink.
That is the thinking behind the K85-N, the first thermal imaging camera introduced to the market with full certification to the new NFPA 1930:2025 standard.
DESIGNED for a Very Unforgiving Workplace
NFPA 1930:2025 is the current standard covering fire and emergency-service use of thermal imagers alongside equipment such as portable radios, rescue tools, ladders, fire hose, and hose appliances. For thermal imagers, it succeeds the certification framework previously contained within NFPA 1801 and establishes the latest benchmark against which firefighting cameras can be certified.
That distinction matters.
“Compliant” can sometimes become a rather flexible marketing word. Full certification provides departments with a clearer, independently governed benchmark when they are choosing equipment that may be relied upon inside a burning structure.
This is not certification for the sake of adding another badge to the product page. It is about confidence that the camera has been designed and tested for the operational realities of firefighting rather than the considerably calmer conditions of a product demonstration.
The K85-N is fully certified to NFPA 1930:2025, giving departments a thermal imaging camera aligned with the newest standard from the outset.
Visibility Is a Safety Tool
Dense smoke can reduce an ordinary room to a black wall. Familiar features disappear. Floors, furniture, doorways, staircases, and people begin to merge into the same absence of useful information.
Thermal imaging does not remove the smoke, but it helps firefighters understand what is behind it. Heat patterns can reveal the shape of the room, the position of a casualty, the route a fire is taking, or the difference between a doorway and what merely looked like one in the dark.
The K85-N provides 640 × 480 thermal resolution, enhanced contrast, and Flir FSX image enhancement to bring out structural and textural detail. It displays the thermal picture on a four-inch 640 × 480 screen running at 60 Hz, helping movement appear smooth while firefighters navigate and assess a rapidly changing scene.
The point is not to create a prettier thermal image. Nobody inside a smoke-filled building is judging the colour palette on artistic merit.
The purpose is to reveal enough detail to support a better decision, sooner.
See the Room That Smoke Removed.
—Enhanced thermal contrast reveals structures, obstacles, and heat patterns hidden from normal sight.
A Firefighting Camera Should Not Blink
Fire scenes rarely remain at one convenient temperature.
A firefighter may move from a relatively cool corridor into a room containing intense heat, then turn towards a cooler doorway or casualty. In conventional multi-range thermal systems, large temperature changes can cause the camera to switch measurement ranges. That transition can interrupt the image, briefly freeze it, or alter the way the scene appears.
A second does not sound particularly dramatic until it is the second in which someone is moving through smoke towards a staircase.
The K85-N uses a single-range imaging architecture, operating across temperatures from -20°C to 650°C. It is designed to maintain the image without switching between separate temperature ranges, helping crews avoid interruption, image freeze, or a sudden loss of scene awareness as conditions change.
In simple terms, the camera does not stop to change gear just as the fireground becomes more complicated.
Different Jobs Need Different Views
Firefighters do not use a thermal camera for one single task.
One moment they may be searching for a person. The next, they may be examining fire spread, looking for hidden heat, assessing a high-temperature area, or trying to maintain basic orientation.
The K85-N includes five purpose-built image modes. These modes allow crews to adapt the display to different tasks and fireground conditions rather than relying on one view to do absolutely everything, which is rarely how specialist equipment works best. A two-times digital zoom also helps crews examine areas of interest while maintaining distance.
K85-N's Image Modes
- TI Basic
- Search
- Detection
- High Heat
- White Hot
Built for People Wearing Gloves
There is a considerable difference between designing a camera that looks rugged and designing one for somebody wearing thick gloves, breathing through an apparatus, working in near-zero visibility, and being sprayed with water.
The K85-N has improved ergonomics, a large display, and a physical design intended for faster handling and easier cleaning. Its straightforward interface helps keep operation manageable when fine motor skills, time, and patience are all understandably limited.
The K85-N carries IP67 protection, is tested to withstand a two-metre drop onto concrete, and is rated to operate for up to 15 minutes at 150°C and five minutes at 260°C. It is also tested against shock, vibration, humidity, and demanding industrial conditions.
In other words, it is designed on the reasonable assumption that the fireground will not treat it gently.
From Call to Cleanup
Firefighting technology often focuses on the dramatic middle of the mission, when crews are inside the incident and the equipment is doing its most visible work.
But reliability begins before the call.
Cameras need to be charged, configured, updated, and ready to use. Crews need to understand the controls without consulting a manual in the back of the appliance. After the incident, equipment needs to be cleaned, media transferred, and lessons captured while they are still fresh.
The wider 2026 Flir K-Series ecosystem has been designed to reduce some of that friction through connected app support and a more consistent experience across the range. The K85-N itself provides approximately four hours of operating time under typical conditions and supports both desktop and optional in-truck charging.
None of that sounds as exciting as seeing through smoke. That is rather the point.
The best operational features are often the ones that quietly make sure the exciting feature is charged, updated, understood, and ready when somebody actually needs it.

